Short description
| Communication module | POWERLINK V2 controlled node |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| B&R ID code | 0xF25A |
| Status indicators | Module status, bus function |
Interfaces
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -10 to 50°C |
| Vertical mounting orientation | -20 to 60°C |
| Derating | - |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
8I0IF108.400-2Description:
ACOPOSinverter P76 interface module, 2x POWERLINK interface
POWERLINK communication cards available in following packages:
- 8I76S200018.0P-000
- 8I76S200037.0P-000
- 8I76S200055.0P-000
- 8I76S200075.0P-000
- 8I76S200110.0P-000
- 8I76S200150.0P-000
- 8I76S200220.0P-000
- 8I76T400037.0P-000
- 8I76T400055.0P-000
- 8I76T400075.0P-000
- 8I76T400110.0P-000
- 8I76T400150.0P-000
- 8I76T400220.0P-000
- 8I76T400300.0P-000
- 8I76T400400.0P-000
- 8I76T400550.0P-000
- 8I76T400750.0P-000
- 8I76T401100.0P-000
- 8I76T401500.0P-000
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSinverter_Px6_Px4 | PDF / 321 KB |