General information
| Certifications | |
| CE | Yes |
| KC | Yes |
Mains connection
| Max. fault current | |
| At 200 to 240 VAC | - |
| At 380 to 480 VAC | 60 mA |
| Power dissipation | |
| At 200 to 240 VAC | - |
| At 380 to 480 VAC | 30 W |
| Max. nominal voltage | 3x 480 VAC +10% |
| Nominal filter current | 92 A |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -40 to 65°C |
Mechanical properties
| Weight | 17.0 kg |
| Installation | Below or next to the inverter |
General information
| Conformity to standard | EN 133200 |
Material number:
8I0FT092.300-1Description:
92 A EMC filter for ACOPOSinverter P84 (3-phase 380-480 V, 37 kW).
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/ STEP 8I0FT092.300-1 | ZIP / 510 KB |