General information
Certifications | |
CE | |
KC | Yes |
Mains connection
Operating conditions
Ambient conditions
Temperature | |
Storage | -25 to 70°C |
Mechanical properties
Weight | 35.0 kg |
General information
Conformity to standard | IEC 61800-5-1 (protection level 1 regarding overvoltages on the mains supply according to VDE 0160) |
Material number:
8I0CT222.000-1Description:
Mains choke 3-phase 222 A, for ACOPOSinverter P84 3x 380-480 V, 110 kW.