8D1CH0003.11120-0

General information
Cable cross section 2x2.5 + 1x(4x0.34)St-C + 1x(2x0.34)C + 1x0.34qmm + PA pipe 2.0/1.0
Durability Oil resistant per DIN EN 60811-404
Halogen-free per DIN EN 60754-1
Flame-retardant per DIN EN IEC 60332-1-2
Hydrolysis resistance per DIN EN 50396
Microbial resistance per DIN EN 50396
Silicone-free / PWIS per VW PV 3.7.10
Certification E170315 cRUus AWM STYLE 20233 AWM I/II A/B 80°C 300 V FT1
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable construction
Power lines
Supply lines
Signal line
Outer jacket
Material TPU, flame-retardant, halogen-free
Color Orange similar to RAL 2003
Connector
Type 9-pin female hybrid connector
Mating cycles <500
Contacts 9
Additional connectors RJ45
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Nominal current 20 A (power)
0.5 A (signal)
Operating voltage Max. 58 VDC (power)
Max. 30 VDC (signal)
Test voltage
Conductor resistance
Ambient conditions
Temperature
Moving -30°C to +80°C (drag chain: -20°C to +60°C)
Static -40°C to +90°C
Mechanical properties
Dimensions
Length 3 m
Diameter 11.7 mm ±0.3 mm
Bend radius
Single bend ≥3x cable diameter
Moving ≥12.5x cable diameter
Drag chain data
Acceleration 50 m/s² (depends on the length of the travel path)
Flex cycles ≥3,000,000
Velocity Max. 300 m/min
Torsional strength ±30°/m
Weight 0.950 kg
Material number:
8D1CH0003.11120-0
Description:
ACOPOSmotor compact power supply cable, length 3 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains
Certificates Version (Date) Download
UK Declaration Servos ACPOSmotor Compact PDF / 120 KB
Documentation Version (Date) Download
ACOPOSmotor Compact User´s Manual PDF / 14 MB
Datasheet 8D1CH0003.11120-0 PDF / 277 KB

Please choose country and language

B&R Logo