General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Material number:
7CP570.60-1Description:
2003 CPU, Celeron 300, 64 MB DRAM, 512 kB SRAM, 24 VDC, 15 W power supply, removable application memory: CompactFlash, 1 insert slot for aPCI modules, 1 USB interface, 1 RS232 interface, 1 Ethernet interface 100BASE-T, order application memory separately!
Mandatory Accessories
CompactFlash cards
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Undefined
| 7AC570.1 | 2003 accessories aPCI slot cover |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (7CP570.60-1) | EXE / 496 KB | |
| V3.0 HW Upgrade (7CP570.60-1) | EXE / 495 KB | |
| V4.0 HW Upgrade (7CP570.60-1) | EXE / 512 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7CP570.60-1 | PDF / 1 MB |