6PPT30.0702-20B

General information
Support
mapp View Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
LEDs Ethernet
B&R ID code 0xE592
Cooling Passive
Power button No
Reset button No
Buzzer Yes
Controller
Processor
Type ARM Cortex-A8
Clock frequency 1 GHz
L1 cache 64 kB
L2 cache 256 kB
Operating system PPT30 system
Real-time clock No
Flash 512 MB
Mode/Node switches No
DRAM 256 MB
Display
Viewing angles
Horizontal Direction L / Direction R = Typ. 70°
Vertical Revision ≥ G3: Direction U / Direction D = Typ. 50°
Revision < G3: Direction U / Direction D = Typ. 60°
Backlight
Type LED
Brightness Typ. 500 cd/m²
Half-brightness time 50,000 h
Touch screen
Type AMT
Technology Analog resistive
Controller B&R, 12-bit
Transmittance 80% ±3%
Type TFT color
Diagonal 7.0"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution WVGA, 800 x 480 pixels
Contrast Rev. ≥ G3: Typ. 550:1
Rev. < G3: Typ. 600:1
Screen rotation Yes
Interfaces
Interface
Transfer
Physical layer 10BASE-T / 100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Connection ETH1 (IF1) and ETH2 (IF2)
Type Ethernet
Variant Shielded RJ45 (integrated 2-port switch)
Line length Max. 100 m between 2 stations (segment length)
Max. transfer rate 10/100 Mbit/s
Interface IF3
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity 0.2 A
Electrical properties
Nominal voltage 24 VDC
Max. current at nominal voltage 389 mA
Max. power consumption 9.34 W
Fuse 4 A slow-blow, internal
Voltage range 8 to 32 VDC
Reverse polarity protection Yes
Electrical isolation Ethernet (ETH1/IF1 and ETH2/IF2) to other interfaces, power supply and ground
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Inclination ±25°
Rotation In 90° increments (portrait/landscape)
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 Front: IP65, Back: IP20
Degree of protection per UL 50 Front: Type 4X indoor use only
Ambient conditions
Temperature
Operation -20 to 60°C
Storage -20 to 70°C
Transport -20 to 70°C
Relative humidity See temperature/humidity diagram.
Mechanical properties
Front
Design Anthracite gray pinstripe
Dimensions
Width 197 mm
Height 140 mm
Depth 47.8 mm
Weight 0.6 kg
Material number:
6PPT30.0702-20B
Description:
Power Panel T30, 7.0", landscape format. CPU and memory: 600 MHz (ARM Cortex-A8), 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 2x Ethernet 10/100 Mbit/s (integrated switch), 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Further information:

B&R Panel Designer

Included in delivery
Terminal blocks
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
Optional Accessories
Accessories
9A0013.01 Stylus pen for resistive touch screen
Other
6ACCRPP1.0000-000 Installation kit for Power Panel T-Series variants: 6x retaining clips (orange), 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (6PPT30.0702-20B) EXE / 372 KB
V4.1 HW Upgrade (6PPT30.0702-20B) EXE / 557 KB
V6.0 HW Upgrade (6PPT30.0702-20B) EXE / 275 KB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - Power Panel T-Series PDF / 2 MB
BV Type Approval Certificate - Power Panel T-Series PDF / 989 KB
DNV Type Approval Certificate - Power Panel T-Series PDF / 190 KB
KR Type Approval Certificate - Power Panel T30 PDF / 324 KB
Lloyds Register (X20 only) PDF / 884 KB
Lloyds Register T-Series PDF / 758 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
UL61010-1 Certificate of Compliance C70, T30 Series PDF / 336 KB
Documentation Version (Date) Download
Installation- / EMC-Guide PDF / 20 MB
Power Panel T30 User's manual PDF / 5 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB
Firmware Upgrades Version (Date) Download
Power Panel T30 - Firmware Upgrade ZIP / 93 MB
Linux Images Version (Date) Download
V4.2 LX Upgrade PPT30 EXE / 186 MB
V4.2 LX Upgrade PPT30 ZIP ZIP / 190 MB
V6.0 LX Upgrade PPT30 EXE / 186 MB
V6.0 LX Upgrade PPT30 ZIP ZIP / 190 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP T30 7.0" landscape ZIP / 7 MB

Please choose country and language

B&R Logo