General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Operating conditions
| Degree of protection per UL 50 | Type 1, 4X indoor and type 12 |
Ambient conditions
| Temperature | |
| Operation | -20 to 55°C |
| Storage | -30 to 80°C |
Mechanical properties
| Dimensions | |
| Height | 50 mm |
| Diameter | 60 mm |
| Material |
Stainless steel: AISI 304 Silicone: NJ-352H-40 |
| Weight | 600 g |
Material number:
6ACCMA10.0000-000Description:
Flange for direct wall mounting - suitable for FT50/FT51 panels from 5.0" - 10.1"
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel FT50 user's manual | PDF / 7 MB | |
| Power Panel FT51 user's manual | PDF / 9 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STP 6ACCMA10.0000-000 | ZIP / 81 KB |