General information
| Certifications | |
| CRA (Cyber Resilience Act) | Non-compliant |
Operating system
| Target systems | |
| Industrial PC | APC2200 |
| Chipset | Apollo Lake |
| Architecture | 64-bit (Legacy BIOS boot) |
| Language | Multilingual |
| Minimum size of RAM | 2 GB |
| Minimum size of data storage medium | 4 GB |
Material number:
5SWLIN.0758-MULDescription:
Linux for B&R 9 - 64-bit - Multilingual - APC2200 (Legacy BIOS boot) - Installation - Only available with a new device
Optional Accessories
CFast cards
| 5CFAST.016G-00 | CFast 16 GB SLC |
| 5CFAST.032G-00 | CFast 32 GB SLC |
| 5CFAST.032G-10 | CFast 32 GB MLC |
| 5CFAST.064G-10 | CFast 64 GB MLC |
| 5CFAST.128G-10 | CFast 128 GB MLC |
| 5CFAST.256G-10 | CFast 256 GB MLC |
| 5CFAST.4096-00 | CFast 4 GB SLC |
| 5CFAST.8192-00 | CFast 8 GB SLC |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 2200 User's manual | PDF / 12 MB |