General information
Continuous reading
Maximum Max. 64 MB/s
Continuous writing
Maximum Max. 48 MB/s
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Capacity 4 GB
Data retention 10 years
Data reliability Max. 1 unrecoverable error per 1016 bits read
Lifetime monitoring Yes
MTBF Min. 2,000,000 h (at 25°C)
Servicing None
Supported operating modes SATA 3, SATA 2, SATA 1
Endurance
Data volume
Theoretical 400 TBW
Client workload 200 TBW
Erase/Write cycles
Guaranteed 100,000
SLC flash memory Yes
Wear leveling Dynamic and static
Error-correcting code (ECC) Yes
S.M.A.R.T. support Yes
Storage health data support Yes, AR 4.90 and later
Support
Operating systems
Windows 10 IoT Enterprise LTSB 64-bit No
Windows Embedded 8.1 Industry Pro 32-bit No
Windows Embedded 8.1 Industry Pro 64-bit No
Windows 7 32-bit No
Windows 7 64-bit No
Windows Embedded Standard 7 32-bit No
Windows Embedded Standard 7 64-bit No
Windows XP Professional Yes
Windows Embedded Standard 2009 Yes
Linux for B&R 10 No
Linux for B&R 9 Yes
Linux for B&R 8 Yes
Software
PVI Transfer ≥V4.0.0.0.8 (part of the PVI Development installer ≥ V3.0.2.3014)
B&R Embedded OS Installer ≥V3.10
Hardware APC3100, APC910, PPC3100, PPC900, xPC2x00
Electrical properties
Power consumption Max. 0.64 W
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Max. 85% at 85°C, non-condensing
Storage Max. 85% at 85°C, non-condensing
Transport Max. 85% at 85°C, non-condensing
Vibration
Operation 80 to 2000 Hz: 20 g peak
Storage 80 to 2000 Hz: 20 g peak
Transport 80 to 2000 Hz: 20 g peak
Shock
Operation 500 g peak, 0.5 ms
Storage 500 g peak, 0.5 ms
Transport 500 g peak, 0.5 ms
Mechanical properties
Dimensions
Width 42.8 ±0.10 mm
Length 36.4 ±0.10 mm
Depth 3.6 ±0.10 mm
Weight 10 g
Material number:
5CFAST.4096-00
Description:
  • 4 GB CFast card
  • SLC flash
  • SATA 2.6 compatible
  • Static wear leveling
CFast 4 GB SLC
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
Documentation Version (Date) Download
Aggregate data sheet CFast cards PDF / 966 KB
Automation PC 2200 User's manual PDF / 12 MB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB

Please choose country and language

B&R Logo