5LS172.6

Short description
Communication module 2x CAN bus
General information
Ready relay Normally open contact and normally closed contact, max. 30 VDC, max. 6 A
Status indicators -
Diagnostics
Data transfer Yes, using software
Power consumption 2.4 W
Electrical isolation
IF1 - IF2 Yes
PC - IF1 Yes
PC - IF2 Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Controller
SRAM 256 kB, battery-backed
Interfaces
Interface IF1
Signal CAN bus
Execution 4-pin male multipoint connector
Max. distance 1000 m
Transfer rate Max. 500 kbit/s
Interface IF2
Signal CAN bus
Execution 4-pin male multipoint connector
Max. distance 1000 m
Transfer rate Max. 500 kbit/s
Operating conditions
Degree of protection per EN 60529 IP20 in installed state
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -25 to 70°C
Relative humidity
Operation 0 to 95%, non-condensing
Mechanical properties
Note 3x terminal blocks 0TB704.9 included in delivery
Lithium battery included in delivery
Slot Standard PCI half-size module, plug and play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5LS172.6
Description:
  • Dual CAN bus connection
Logic Scanner, PCI half-size module, 2 CAN bus interfaces, electrically isolated, max. 500 kbit/s, object buffer the transmit and receive directions, 256 kB SRAM (Automation Runtime)
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Infrastructure components
0AC913.93 Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
Automation Studio HW Upgrades Version (Date) Download
AS 2.6 Upgrade 5LS172.6 EXE / 125 KB
AS 3.0 Upgrade 5LS172.6 EXE / 125 KB
Documentation Version (Date) Download
Datasheet 5LS172.6 PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Please choose country and language

B&R Logo