General information
| Connection | PS/2 connector |
| Installation | Front mount installation in 19" format |
| Keyboard layout | German |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| CE | Yes |
Keys
| Soft keys | 12 |
| Cursor keys | 4 |
| Number block | 17 |
| Other keys | 71 |
Operating conditions
| Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
| Temperature | |
| Operation | 0 to 55°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | 5 to 95% |
| Storage | 5 to 95% |
| Transport | 5 to 95% |
Mechanical properties
| Dimensions | |
| Width | 482.6 mm |
| Height | 177 mm |
| Depth | 35 mm |
Material number:
5E9600.01-010Description:
AT keyboard, 19 inch, for front mount installation, IP65 front, German keyboard layout
| Documentation | Version (Date) | Download |
|---|---|---|
| Provit 5000 User's Manual | PDF / 34 MB |