5DLSD4.1001-00

General information
LEDs Status, Link
B&R ID code 0xECE3
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Interfaces
USB
Quantity 2
Type USB 2.0
Variant 2x type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (150 Mbit/s)
Current-carrying capacity Total max. 1 A
SDL4 In
Variant RJ45, shielded
Type SDL4
Electrical properties
Nominal voltage 24 VDC, SELV
Nominal current Max. 3 A
Operating voltage 24 VDC ±25%
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Dimensions
Width 190 mm
Height 110 mm
Depth 23.6 mm
Weight 525 g
Material number:
5DLSD4.1001-00
Description:
Automation Panel link module - SDL4 receiver - For Automation Panel 923/933/1000 - For Automation Panel 5000
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Optional Accessories
SDL3/SDL4/PoE cables
5CASD3.0010-00 SDL3/SDL4/FT5x cable - 1 m - FT5x including Power over Ethernet
5CASD3.0030-00 SDL3/SDL4/FT5x cable - 3 m - FT5x including Power over Ethernet
5CASD3.0050-00 SDL3/SDL4/FT5x cable - 5 m - FT5x including Power over Ethernet
5CASD3.0070-00 SDL3/SDL4/FT5x cable - 7 m - FT5x including Power over Ethernet
5CASD3.0100-00 SDL3/SDL4/FT5x cable - 10 m - FT5x including Power over Ethernet
5CASD3.0150-00 SDL3/SDL4/FT5x cable - 15 m - FT5x including Power over Ethernet
5CASD3.0200-00 SDL3/SDL4/FT5x cable - 20 m - FT5x including Power over Ethernet
5CASD3.0300-00 SDL3/SDL4/FT5x cable - 30 m - FT5x including Power over Ethernet
5CASD3.0500-00 SDL3/SDL4/FT5x cable - 50 m - FT5x including Power over Ethernet
5CASD3.0750-00 SDL3/SDL4/FT5x cable - 75 m - FT5x including Power over Ethernet
5CASD3.1000-00 SDL3/SDL4/FT5x cable - 100 m - FT5x including Power over Ethernet
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5DLSD4.1001-00) EXE / 206 KB
Documentation Version (Date) Download
Automation Panel - AP5000 - Swing arm - Device number key PDF / 59 KB
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 58 KB
Automation Panel 1000 User's Manual PDF / 18 MB
Automation Panel 5000 User's Manual PDF / 23 MB
Automation Panel 9x3 User's Manual PDF / 11 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5DLSD4.1001-00 ZIP / 1 MB

Please choose country and language

B&R Logo