General information
Interfaces
| COM1 | |
| Type | RS232, not galvanically isolated |
| Variant | DSUB, 9-pin, female |
| Max. baud rate | 115 kbit/s |
| USB | |
| Quantity | 1 |
| Type |
USB 2.0 if cable length ≤ 5 m USB 1.1 if cable length >5 m |
| Variant | Type B |
| Panel In | |
| Variant | DVI-D |
| Type | SDL/DVI |
Electrical properties
Mechanical properties
| Locating screws | |
| Quantity | 2 |
| Max. tightening torque | 0.5 Nm |
Material number:
5DLDVI.1000-01Description:
- Can be used in all Automation Panel 900 devices
- DVI-D, RS232 and USB 2.0 connections
DVI stands for Digital Video Interface. DVI Link is the first choice whenever compatibility with a standard is important. With a DVI connection, the Automation Panel can also be used universally with systems from other manufacturers. This type of transfer supports the transmission of display data, USB 2.0 data and touch screen data over separate cables for each.
Mandatory Accessories
Accessories
| 0TB103.9 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
| 0TB103.91 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
DVI cables
| 5CADVI.0018-00 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
| 5CADVI.0050-00 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
| 5CADVI.0100-00 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
Optional Accessories
RS232 cables
| 9A0014.02 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
| 9A0014.05 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
USB cables
| 5CAUSB.0018-00 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
| 5CAUSB.0050-00 | Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately). |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5DLDVI.1000-01) | EXE / 289 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 900 User's Manual | PDF / 30 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |