5CAUPS.0005-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Cable construction
Wire cross section 2x 0.5 mm2 (20 AWG)
4x 2.5 mm2 (13 AWG)
Conductor resistance At 0.5 mm2 max. 39 Ω/km
At 2.5 mm2 max. 7.98 Ω/km
Outer jacket
Material Thermoplastic PVC-based material
Color Window gray (similar to RAL 7040)
Connector
Type 6-pin male multipoint connector clamping yoke screw connection / 6-pin female multipoint connector clamping yoke screw connection
Electrical properties
Operating voltage Max. 300 V
Peak operating voltage Typ. 12 VDC / Max. 15 VDC
Test voltage
Wire - Wire 1500 V
Current-carrying capacity 10 A at 20°C
Ambient conditions
Temperature
Moving -5 to 80°C
Static -30 to 80°C
Mechanical properties
Dimensions
Length 0.5 m
Diameter 8.5 mm ±0.2 mm
Bend radius
Moving 10x line diameter
Fixed installation 5x line diameter
Weight Approx. 100 g
Material number:
5CAUPS.0005-00
Description:
UPS cable 0.5 m, for UPS 5AC600.UPSI-00.
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo