General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5C2001.05Description:
Provit 2000 Controller processor 80486DX2-66 MHz, 8 MB DRAM, 256 kB SRAM, 20 MB Silicon Disk, 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key, connections for CAN bus, flat display, monitor, PS/2 AT keyboard, PANELWARE keypads and external FDD. 24 VDC power supply.
BIOS | Version (Date) | Download |
---|---|---|
BIOS Upgrade IPC2001/2002 (normal mode) | ZIP / 204 KB | |
BIOS Upgrade IPC2001/2002 (recovery mode) | ZIP / 204 KB |
Documentation | Version (Date) | Download |
---|---|---|
Provit 2000 User's Manual | PDF / 23 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
Misc Utilities | ZIP / 144 KB |