5AP933.215C-00

General information
B&R ID code 0xE16C
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
Display
Type TFT color
Diagonal 21.5"
Colors 16.7 million
Resolution FHD, 1920 × 1080 pixels
Contrast 1000:1
Viewing angles
Horizontal Direction R = 89° / Direction L = 89°
Vertical Direction U = 89° / Direction D = 89°
Backlight
Type LED
Brightness (dimmable) Typ. 20 to 400 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Projected capacitive touch (PCT)
Transmittance Approx. 88%
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Frame Aluminum, coated
Design Black
Gasket 3 mm fixed gasket
Dimensions
Width 541.5 mm
Height 333 mm
Weight 6500 g
Material number:
5AP933.215C-00
Description:
  • Panel for AP9x3, PPC900, PPC2100, PPC2200 or PPC3x00
  • 21.5" TFT FHD color display
  • Multi-touch (PCT)
  • Control cabinet installation
Automation Panel 21.5" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Control cabinet installation - Landscape format - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP933.215C-00) EXE / 524 KB
V6.0 HW Upgrade (5AP933.215C-00) EXE / 540 KB
Documentation Version (Date) Download
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 58 KB
Automation Panel 9x3 User's Manual PDF / 11 MB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STP 5AP933.215C-00 (rev. D0 or higher) ZIP / 638 KB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 25 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo