5AP1130.156C-000

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
B&R ID code 0xEC5D
Display
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 85° / Direction D = 85°
Backlight
Type LED
Brightness (dimmable) Typ. 40 to 450 cd/m²
Half-brightness time ≥50,000 h
Touch screen
Technology Projected capacitive touch (PCT)
Transmittance Approx. 88%
Type TFT color
Diagonal 15.6"
Colors 16.7 million
Resolution FHD, 1920 x 1080 pixels
Contrast 800:1
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Frame Aluminum, coated
Design Black
Gasket 3 mm fixed gasket
Dimensions
Width 414 mm
Height 258.5 mm
Weight 3800 g
Material number:
5AP1130.156C-000
Description:
Automation Panel 15.6" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Control cabinet installation - Landscape format - For PPC900/PPC3x00/PPC2x00 - For link modules
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP1130.156C-000) EXE / 526 KB
V6.0 HW Upgrade (5AP1130.156C-000) EXE / 244 KB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - Panels und Panel PCs PDF / 677 KB
BV Type Approval Certificate - Panels and Panel PCs PDF / 593 KB
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 227 KB
DNV Type Approval Certificate - Automation Panel 1000 PDF / 218 KB
Lloyds Register cLR22132129TA-1962056 PDF / 503 KB
Documentation Version (Date) Download
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 58 KB
Automation Panel 1000 User's Manual PDF / 18 MB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AP1130.156C-000 ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 18 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo