5ACCIF02.FPLK-000

General information
B&R ID code 0xF10E
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
Controller
SRAM
Size 2 MB
Battery-backed Yes (backup battery of the system unit)
Remanent variables in power failure mode 256 kB (for e.g. Automation Runtime, see Automation Help)
Interfaces
POWERLINK
Quantity 1 (integrated 2-port hub)
Type Type 4, redundant
Variant RJ45, shielded
Transfer rate 100 Mbit/s
Transfer 100BASE-TX
Line length Max. 100 m between two stations (segment length)
Electrical properties
Power consumption 2 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 55 g
Material number:
5ACCIF02.FPLK-000
Description:
Interface card - 1x POWERLINK interface - 2 MB SRAM - Integrated 2-port hub - Ring redundancy - POWERLINK managing or controlled mode - PRC function - For APC3x00/PPC3x00
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (5ACCIF02.FPLK-000) EXE / 813 KB
V6.0 HW Upgrade (5ACCIF02.FPLK-000) EXE / 829 KB
Documentation Version (Date) Download
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 3200 User's Manual PDF / 11 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STP 5ACCIF02.FPLK-000 ZIP / 2 MB

Please choose country and language

B&R Logo