5AC901.BUPS-01

General information
Battery
Type 12 V, 2.2 Ah, two rechargeable batteries connected in series
Service life Up to 5 years at 20°C
Variant Maintenance-free lead acid battery (VRLA)
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
B&R ID code 0xDF83
Temperature sensor NTC resistance
Service interval during storage Charge 1 time every 6 months
Charge duration when battery low Typ. 5 hours
Electrical properties
Battery charging data
Charging current Typ. 0.88 A
Nominal voltage 24 V
Capacity 2.2 Ah
Fuse Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 40°C
Storage -15 to 40°C
Transport -15 to 40°C
Relative humidity
Operation 25 to 85%, non-condensing
Storage 25 to 85%, non-condensing
Transport 25 to 85%, non-condensing
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Rev. E0 and later: Steel, galvanized and coated
Up to Rev. D0: Steel, galvanized
Dimensions
Width 188 mm
Height 78 mm
Depth 115 mm
Weight Approx. 2550 g
Material number:
5AC901.BUPS-01
Description:
  • Battery unit for UPS IF option 5AC901.IUPS-01
  • Maintenance-free lead acid rechargeable battery
  • 2x 12 V, 2.2 Ah rechargeable batteries connected in series
  • Rated voltage 24 V
  • Capacity 2.2 Ah
Battery unit 2.2 Ah - For UPS 5AC901.IUPS-01
Mandatory Accessories
Uninterruptible power supplies
5CAUPS.0005-01 Battery unit 2.2 Ah - For UPS 5AC901.IUPS-01
5CAUPS.0010-01 Battery unit 2.2 Ah - For UPS 5AC901.IUPS-01
5CAUPS.0013-01 Battery unit 2.2 Ah - For UPS 5AC901.IUPS-01
5CAUPS.0030-01 Battery unit 2.2 Ah - For UPS 5AC901.IUPS-01
Documentation Version (Date) Download
Automation PC 3100 Device number key PDF / 65 KB
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 3200 User's Manual PDF / 11 MB
Automation PC 4100 user's manual PDF / 17 MB
Automation PC 910 User's Manual PDF / 101 MB
Information for the safe handling of energy systems PDF / 347 KB
Material Safety Data Sheet PDF / 118 KB
Material safety data sheet PDF / 146 KB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AC901.BUPS-01 ZIP / 342 KB

Please choose country and language

B&R Logo