5AC803.SX02-00

General information
Certifications
CE Yes
UKCA Yes
Slots
PCI/PCIe slots
Quantity 2
Slide-in drives 1
Mechanical properties
Dimensions
Width 167 mm
Height 222 mm
Depth 80 mm
Weight Approx. 1000 g
Material number:
5AC803.SX02-00
Description:
  • 2 slots for PCI/PCIe plug-in cards
  • 1 slot for a slide-in drive

The 2-slot expansion can be added as an option on the PPC800 and has inserts for 2 PCI/PCIe slots (only together with a 2-slot bus unit) and a slide-in drive.

Mandatory Accessories
Bus units
5AC803.BX02-00 PPC800 bus 2 PCI, 1 slide-in slot.
5AC803.BX02-01 PPC800 bus 1 PCI, 1 PCI Express, 1 slide-in slot.
Fan kits
5AC803.FA03-00 PPC800 fan kit for system units with expansion 5AC803.SX02-00.
Optional Accessories
Drives
5AC801.ADAS-00 SATA hard disk adapter for operating a slide-in compact hard disk in a slide-in slot.
5AC801.DVDS-00 DVD-ROM SATA drive, slide-in.
5AC801.DVRS-00 DVD-R/RW DVD+R/RW SATA drive, slide-in.
5AC801.HDDS-00 40 GB SATA hard disk, slide-in, 24/7 hard disk with extended temperature range. Note: See the manual for information about using this hard disk.
5ACPCI.RAIC-05 PCI RAID system SATA 2x 250 GB, note: Refer to the manual for using the hard disk.
5ACPCI.RAIC-06 PCI RAID system 2x 500 GB - SATA
Documentation Version (Date) Download
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo