5AC600.HDDS-01

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Hard disk
Capacity 20 GB
Number of heads 2
Number of sectors 39,070,080
Bytes per sector 512
Cache 2 MB
Speed 4200 rpm ±1%
Startup time Typ. 5 s (from 0 rpm to read access)
Service life 5 years or 20,000 power-on hours (POH)
MTBF 300,000 POH
S.M.A.R.T. support No
Interface ATA-6
Access time 7.14 ms
Data transfer rate
Internal Max. 28.9 MB/s
To/From host Max. 100 MB/s (Ultra DMA mode 5)
Positioning time
Minimum (track to track) 1.5 ms
Nominal (read access) 12 ms
Maximum (read access) 22 ms
Ambient conditions
Temperature
Operation -20 to 80°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 8 to 90%
Storage 5 to 95%
Transport 5 to 95%
Vibration
Operation At max. 5 to 500 Hz and 1 g (9.8 m/s² 0-peak): No unrecoverable errors
Storage At max. 5 to 500 Hz and 5 g (49 m/s² 0-peak): No damage
Transport At max. 5 to 500 Hz and 5 g (49 m/s² 0-peak): No damage
Shock
Operation At max. 125 g (1226 m/s² 0-peak) and 2 ms duration, no unrecoverable errors
Storage At max. 900 g (8820 m/s² 0-peak) and 1 ms duration, no damage
At max. 120 g (1176 m/s² 0-peak) and 11 ms duration, no damage
Transport At max. 900 g (8820 m/s² 0-peak) and 1 ms duration, no damage
At max. 120 g (1176 m/s² 0-peak) and 11 ms duration, no damage
Elevation
Operation -300 to 3000 m
Storage -300 to 12000 m
Mechanical properties
Installation Permanent
Dimensions
Width 22 mm
Length 150 mm
Height 172.5 mm
Weight 178 g
Vendor information
Manufacturer Fujitsu
Manufacturer's product ID MHT2020AC
Material number:
5AC600.HDDS-01
Description:
20 GB hard disk (slide-in) with extended temperature range, for operation in a drive slot in an APC620 or Panel PC. Note: See the manual for information about using the hard disk.
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB

Please choose country and language

B&R Logo