5AC600.HDDI-04

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Hard disk
Capacity 80 GB
Number of heads 4
Number of sectors 156,301,488
Bytes per sector 512
Cache 8 MB
Speed 7200 rpm ±1%
Startup time Typ. 4 s (from 0 rpm to read access)
Service life 5 years or 30,000 power-on hours (POH)
MTBF 550,000 hours
S.M.A.R.T. support No
Interface ATA-6
Access time 10 ms
Data transfer rate
Internal Max. 629 Mbit/s
To/From host Max. 100 MB/s (Ultra DMA mode 5)
Positioning time
Minimum (track to track) 1 ms
Nominal (read access) 10 ms
Maximum (read access) 16 ms
Ambient conditions
Temperature
Operation 5 to 55°C
24-hour operation 5 to 40°C
Storage -40 to 65°C
Transport -40 to 65°C
Relative humidity
Operation 8 to 90%
Storage 5 to 95%
Transport 5 to 95%
Vibration
Operation 5 to 500 Hz: 1 g (9.8 m/s² 0-peak) duration 1 octave per minute, no unrecoverable errors
Storage 10 to 500 Hz: 5 g (49 m/s² 0-peak) duration 0.5 octaves per minute, no damage
Transport 10 to 500 Hz: 5 g (49 m/s² 0-peak) duration 0.5 octaves per minute, no damage
Shock
Operation Max. 160 g (1568 m/s² 0-peak) and 1 ms duration, no unrecoverable errors
Max. 300 g (2900 m/s² 0-peak) and 2 ms duration, no unrecoverable errors
Max. 15 g (147 m/s² 0-peak) and 11 ms duration, no unrecoverable errors
Storage Max. 1000 g (9800 m/s² 0-peak) and 1 ms duration, no damage
Max. 120 g (1176 m/s² 0-peak) and 11 ms duration, no damage
Transport Max. 1000 g (9800 m/s² 0-peak) and 1 ms duration, no damage
Max. 120 g (1176 m/s² 0-peak) and 11 ms duration, no damage
Elevation
Operation -300 to 3048 m
Storage -300 to 12192 m
Mechanical properties
Installation Permanent
Dimensions
Width 13 mm
Length 130 mm
Height 98 mm
Weight 146 g
Vendor information
Manufacturer Hitachi
Manufacturer's product ID HTE721080G9AT00
Material number:
5AC600.HDDI-04
Description:
80 GB hard disk 24/7 (add-on) for installation in an APC620 or Panel PC. Note: See the manual for information about using the hard disk.

Please choose country and language

B&R Logo