General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
3IF050.6Description:
2005 interface module 1 RS232 interface 1 RS485/RS422, network-capable 1 RS232/TTY interface all interfaces electrically isolated
Optional Accessories
Infrastructure components
| 0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IF050.6 | PDF / 1 MB |