Short description
| I/O module | 8 digital outputs 24 VDC / 230 VAC in 2 groups |
General information
| Status indicators | I/O function per channel |
| Diagnostics | |
| Outputs | Yes, using LED status indicator |
| Power consumption | |
| 24 VDC | 2.3 W |
| 5 VDC | 0.7 W |
| Total | 3.0 W |
| Electrical isolation | |
| Group - Group | Yes / Max. 430 VAC |
| Channel - Channel | No (same group) |
| Channel - PLC | Yes / Max. 250 VAC |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Digital outputs
| Variant | Relay / Normally open contact |
| Nominal voltage | 24 VDC to 230 VAC |
| Rated frequency | DC / 45 to 63 Hz |
| Nominal output current | 3.0 A |
| Total nominal current | 16.0 A |
| Group rated voltage | 8.0 A |
| Switching frequency | Max. 10 Hz at nominal load |
| Sensor power supply | External |
| Switching capacity | |
| Minimum | 10 mA to 5 VDC |
| Maximum | 500 VA up to 150 W |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB170 separately. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3DO750.6Description:
2005 digital output module, 8 relay outputs 230 VAC / 24 VDC, 3 A, 2 electrically isolated output groups, order 1x terminal block TB170 separately!
Mandatory Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3DO750.6 | PDF / 296 KB |