Short description
| I/O module | 16 digital inputs, 16 digital outputs |
General information
| Status indicators | I/O function per channel, operating state of the outputs |
| Diagnostics | |
| Outputs | Yes, using LED status indicator |
| Operating state of outputs | Yes, using LED status indicator and software |
| Power consumption | |
| External 24 V (DO) | 2.0 W |
| Internal | |
| 24 VDC | - |
| 5 VDC | 2.5 W |
| Total | 2.5 W |
| Electrical isolation | |
| Group isolation | Input group - Input group input group - Output group |
| Channel - Channel | No |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Digital inputs
| Nominal voltage | 24 VDC |
| Input circuit | Sink or source |
| Input filter | |
| Hardware | ≤1 ms |
| Software | - |
Digital outputs
| Nominal voltage | 24 VDC |
| Nominal output current | 0.4 A |
| Total nominal current | 4.8 A |
| Output circuit | Source |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply |
| Sensor power supply | External |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | The connection is made via DSUB connectors and ribbon cable. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3DM476.6Description:
2005 digital mixed module, 16 inputs, 24 VDC / 24 VAC, 1 ms, DC: Sink/Source, 4 electrically isolated input groups, 16 transistor outputs, 24 VDC, 0.4 A
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3DM476.6) | EXE / 399 KB | |
| V3.0 HW Upgrade (3DM476.6) | EXE / 398 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3DM476.6 | PDF / 1 MB |