Short description
| I/O module | 8 inputs in 2 groups for thermocouples |
General information
| Status indicators | Converter function, measurement time, temperature sensor per group |
| Diagnostics | |
| Module status | Yes, using software |
| Converter | Yes, using LED status indicator |
| Power consumption | |
| 24 VDC | 4.75 W |
| 5 VDC | 1.25 W |
| Total | 6.0 W |
| Electrical isolation | |
| Group - Group | No |
| Channel - Channel | No |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Thermocouple temperature inputs
| Input | Thermocouple |
| Digital converter resolution | Internal >14-bit (23841 internal ADC converter values at 20 ms) |
| Conversion time | |
| 16.67 ms measurement time | 116.68 ms including internal terminal temperature compensation |
| 20 ms measurement time | 130 ms including internal terminal temperature compensation |
| Output format | INT |
| Measurement range | |
| Sensor temperature | |
| FeCuNi: Type J | -200 to 950°C |
| FeCuNi: Type L | -200 to 900°C |
| NiCrNi: Type K | -200 to 1300°C |
| Raw value | -15 to +55 mV |
| Terminal temperature compensation | Can be both internal and external |
| Basic accuracy | |
| Type J: Fe-CuNi | ±0.5% at 25°C |
| Type L | ±0.5% at 25°C |
| Type K: NiCr-Ni | ±0.8% at 25°C |
| Terminal temperature compensation | |
| External | -100 to 200°C |
| Internal | -20 to 80°C |
| Input protection | Protection against wiring with supply voltage |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB170 separately. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3AT660.6Description:
2005 analog input module, 8 inputs, temperature sensor type L/J/K, -200 to +1300°C, order 1x terminal block TB170 separately!
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3AT660.6) | EXE / 400 KB | |
| V3.0 HW Upgrade (3AT660.6) | EXE / 399 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3AT660.6 | PDF / 529 KB |