Short description
| I/O module | 4 inputs for Pt100 resistance measurement |
General information
| Status indicators | Converter function, measuring time |
| Diagnostics | |
| Converter | Yes, using LED status indicator |
| Power consumption | |
| 24 VDC | 3.0 W |
| 5 VDC | 1.0 W |
| Total | 4.0 W |
| Electrical isolation | |
| Channel - Channel | No |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Resistance measurement temperature inputs
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB170 separately. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3AT450.6Description:
2005 analog input module, 4 inputs, Pt100 (4-wire connections), -50 to +450°C, order 1x terminal block TB170 separately!
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3AT450.6) | EXE / 398 KB | |
| V3.0 HW Upgrade (3AT450.6) | EXE / 397 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3AT450.6 | PDF / 553 KB |