V3.0 HW Upgrade (X67DM9321.L12)

DWL@DWL10000092317

Version Language
Operating System
Date
Size
Type Download
1.1.1.0 * 06/14/2012 420 KB EXE AS3.0_HW_X67DM9321.L12.exe
Description V3.0 HW Upgrade (X67DM9321.L12)

Revision information X67DM9321.L12

Version 1.1.1.0:

ID: 288285
Error correction gate time measurement
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43590_8.fw(928), 1\43590_9.fw(928)

Version 1.1.0.0:

ID: 232885
Support for latch function added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43590_8.fw(912)

Version 1.0.0.2:

ID: 231250
Problem with CanIO CPU in FieldbusDESIGNER corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\43590_8.fw(912)

Version 1.0.0.1:

ID: 216170
Support of asynchronous module status data points
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\43590_8.fw(912)

Version 1.0.0.0:

ID: 203885
16 In- /Outputs 24 VDC, Adressswitch, first version
16 In- /Outputs 24 VDC, Adressswitch, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43590_8.fw(912)
Loading
Back to list

Please choose country and language

B&R Logo