V2.6 HW Upgrade (5PC600.SE00-01)

DWL@DWL10000070493

Version Language
Operating System
Date
Size
Type Download
1.0.6.0 * 04/02/2010 0 B TXT dummy.txt
Description V2.6 HW Upgrade (5PC600.SE00-01)

Revision information 5PC600.SE00-01:
Version 1.0.1.0:

ID#179620: AR106: USB extension for AP900


Version 1.0.2.0:

ID#180175: Powerlink settings extended


Version 1.0.3.0:

ID#188550: APC620e project cannot be compiled if the hardware was loaded from the target system


ID#189305: Powerlink BugFix (MII Communication Pull Up resistor)


ID#189310: New CAN IP for SJA1000 integrated


Version 1.0.4.0:

ID#194835: Problems wiht reading the CAN node-switches

After changing the SJA1000 IP the CAN node-switches were not readable. Alsoa new EPL IP and firmware has been integrated.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.5.0:

ID#207920: New POWERLINK firmware V45 and basis firmware V15

POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.


Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.6.0:

ID#213105: CN mode: Various error corrections made.

Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo