DWL@DWL10000820635
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.3.0.0 | * | 04/15/2026 | 746 KB | EXE | AS6_HW_5PPC3200.RPL0-000.exe | |
| Description |
V6.3 HW Upgrade (5PPC3200.RPL0-000) Revision information 5PPC3200.RPL0-000 Version 1.3.0.0: ID: AQAJ-12278 Following changes: - Support for "Cache Allocation" (CAT) starting with AR 6.6: To optimize real-time behavior, “cache allocation” can be used to reserve part of the last-level cache for a real-time task class and all higher-priority tasks. - The data type of temperatures in IOMapping has been changed from UINT to INT, so negative values can now also be displayed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\12415_0.fw(102) Version 1.2.1.0: ID: AQAJ-12258 Bugfix - Multicore load balancing for the cyclic system: When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system afterupdating to the new HWX version (old configuration will be lost) ifit does not match the default values. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12415_0.fw(102) Version 1.2.0.0: ID: AQAJ-11683 Following changes: - Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation systemNSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\12415_0.fw(102) Version1.1.0.0: ID: AQAJ-11525 New MTCX FW V01.02 for PPC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\12415_0.fw(102) Version 1.0.0.0: ID: AQAJ-10205 Support of PanelPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12415_0.fw(101) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.2.1.0 | * | 01/15/2026 | 745 KB | EXE | AS6_HW_5PPC3200.RPL0-000.exe | |
| Description |
V6.3 HW Upgrade (5PPC3200.RPL0-000) Revision information 5PPC3200.RPL0-000 Version 1.2.1.0: ID: AQAJ-12258 Bugfix - Multicore load balancing for the cyclic system: When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12415_0.fw(102) Version 1.2.0.0: ID: AQAJ-11683 Following changes: - Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12415_0.fw(102) Version 1.1.0.0: ID: AQAJ-11525 New MTCX FW V01.02 for PPC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\12415_0.fw(102) Version1.0.0.0: ID: AQAJ-10205 Support of PanelPC 3200 series startingwith AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12415_0.fw(101) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.2.0.0 | * | 12/12/2025 | 745 KB | EXE | AS6_HW_5PPC3200.RPL0-000.exe | |
| Description |
V6.3 HW Upgrade (5PPC3200.RPL0-000) Revision information 5PPC3200.RPL0-000 Version 1.2.0.0: ID: AQAJ-11683 Following changes: - Support for multicore load balancing for the cyclic system of AutomationRuntime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12415_0.fw(102) Version 1.1.0.0: ID: AQAJ-11525 New MTCX FW V01.02 for PPC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\12415_0.fw(102) Version 1.0.0.0: ID: AQAJ-10205 Support of PanelPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12415_0.fw(101) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.0.0 | * | 10/14/2025 | 1 MB | EXE | AS6_HW_5PPC3200.RPL0-000.exe | |
| Description |
V6.3 HW Upgrade (5PPC3200.RPL0-000) Revision information 5PPC3200.RPL0-000 Version 1.1.0.0: ID: AQAJ-11525 New MTCX FW V01.02 for PPC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\12415_0.fw(102) Version 1.0.0.0: ID: AQAJ-10205 Support of PanelPC 3200 series starting with AS6.3/AR6.3. Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12415_0.fw(101) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.0.0 | * | 06/10/2025 | 1 MB | EXE | AS6_HW_5PPC3200.RPL0-000.exe | |
| Description |
V6.3 HW Upgrade (5PPC3200.RPL0-000) Revision information 5PPC3200.RPL0-000 Version 1.0.0.0: ID: AQAJ-10205 Support of PanelPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12415_0.fw(101) |
|||||