DWL@DWL10000878176

Version Language
Operating System
Date
Size
Type Download
1.4.2.1 * 10/06/2026 1 MB EXE AS6_HW_X20DC1376.exe
Description V6.0 HW Upgrade (X20DC1376)

Revision information X20DC1376

Version 1.4.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.2.0:

ID: 779295
Correction of configuration data for broken wire detection when operated onCANIO
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42757_1.fw(7), 1\42757_2.fw(105)

Version 1.4.0.0:

ID: 770340
New function model "MotionConfiguration" for mappMotion
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42757_1.fw(7), 1\42757_2.fw(105)

Version 1.3.0.0:

ID: 734680
Adaptations for Automation Studio 4.11
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42757_1.fw(7),1\42757_2.fw(105)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 651335
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 655650
Module documentation revised
Data sheet V2.31
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42757_1.fw(7), 1\42757_2.fw(105)

Version 1.0.2.0:

ID: 493005
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42757_1.fw(7)

Version 1.0.1.0:

ID: 400015
Missing unit inserted into documentation
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\42757_1.fw(7)

Version 1.0.0.1:

ID: 271855
AS 3.0.90 syntax error with SGC corrected
I/O map was not display because of syntax error
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42757_1.fw(7)

Version 1.0.0.0:

ID: 193630
Support of X20DC1376
First version X20DC1376 1xABR 24VDC withwire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42757_1.fw(7)
Loading
Back to list

Please choose country and language

B&R Logo