DWL@DWL10000808524

Version Language
Operating System
Date
Size
Type Download
1.5.0.2 * 10/06/2026 670 KB EXE AS6_HW_X20cPS3300.exe
Description V6.0 HW Upgrade (X20cPS3300)

Revision information X20cPS3300

Version 1.5.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: TDYD-9096
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57107_21.fw(241), 1\57107_22.fw(241), 1\57107_6.fw(816)

Version 1.4.0.0:

ID: TDYD-7656
Incorrectly configured modules were not identified on the X2Xbus in certaincircumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this modulecan no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can onlybe delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57107_21.fw(240), 1\57107_22.fw(240), 1\57107_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 464170
General adaptions in hardware files
Adaptions to maintain hardwarefiles of X20 and X20c modules more easily
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57107_6.fw(816)

Version 1.0.3.0:

ID: 459840
Adaption for AS4
- AutoConnect changed to X20BM01
- Accessory X20BM05 added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57107_6.fw(816)

Version 1.0.0.0:

ID: 309815
Support X20cPS3300
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57107_6.fw(816)
Version Language
Operating System
Date
Size
Type Download
1.5.0.1 * 08/18/2026 658 KB EXE AS6_HW_X20cPS3300.exe
Description V6.0 HW Upgrade (X20cPS3300)

Revision information X20cPS3300

Version 1.5.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.5.0.0:

ID: TDYD-9096
The current limit values have been standardized on the HW variants.
The warning LED isactivated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57107_21.fw(241), 1\57107_22.fw(241), 1\57107_6.fw(816)

Version 1.4.0.0:

ID: TDYD-7656
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created inAS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longerbe identified on thebus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57107_21.fw(240), 1\57107_22.fw(240), 1\57107_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 464170
General adaptions in hardware files
Adaptions to maintain hardwarefiles of X20 and X20c modules more easily
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57107_6.fw(816)

Version 1.0.3.0:

ID: 459840
Adaption for AS4
- AutoConnect changed to X20BM01
- Accessory X20BM05 added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57107_6.fw(816)

Version 1.0.0.0:

ID: 309815
Support X20cPS3300
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57107_6.fw(816)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 07/30/2025 954 KB EXE AS6_HW_X20cPS3300.exe
Description V6.0 HW Upgrade (X20cPS3300)

Revision information X20cPS3300

Version 1.5.0.0:

ID: TDYD-9096
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57107_21.fw(241), 1\57107_22.fw(241), 1\57107_6.fw(816)

Version 1.4.0.0:

ID: TDYD-7656
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardware configuration is used for various customer applications.Inthis case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can onlybe delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\57107_21.fw(240), 1\57107_22.fw(240), 1\57107_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 464170
Generaladaptions in hardware files
Adaptions to maintain hardwarefiles of X20 and X20c modules more easily
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57107_6.fw(816)

Version 1.0.3.0:

ID: 459840
Adaption for AS4
- AutoConnect changed to X20BM01
- Accessory X20BM05 added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57107_6.fw(816)

Version 1.0.0.0:

ID: 309815
Support X20cPS3300
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57107_6.fw(816)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 01/20/2025 926 KB EXE AS6_HW_X20cPS3300.exe
Description V6.0 HW Upgrade (X20cPS3300)

Revision information X20cPS3300

Version 1.4.0.0:

ID: TDYD-7656
Incorrectly configured modules werenot identified on the X2X bus in certaincircumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted inthe bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problemcan only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57107_21.fw(240), 1\57107_22.fw(240),1\57107_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configurationdescription changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 464170
General adaptions in hardware files
Adaptions to maintain hardwarefiles of X20 and X20c modules more easily
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57107_6.fw(816)

Version 1.0.3.0:

ID: 459840
Adaption for AS4
- AutoConnect changed to X20BM01
- Accessory X20BM05 added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57107_6.fw(816)

Version 1.0.0.0:

ID: 309815
Support X20cPS3300
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57107_6.fw(816)
Loading
Back to list

Please choose country and language

B&R Logo