DWL@DWL10000813881

Version Language
Operating System
Date
Size
Type Download
2.4.0.1 * 08/18/2026 4 MB EXE AS6_HW_X20cCM0985-1.exe
Description V6.0 HW Upgrade (X20cCM0985-1)

Revision information X20cCM0985-1

Version 2.4.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channeldescription changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.4.0.0:

ID: TDYD-8348
ContinuousRMS measurement after phase loss
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(200)

Version 2.3.1.0:

ID: 721795
Value area extension for unbalanced load constant current asymmetry (K2).
A range ofvalues ​​from 8 to 35 (0.08 to 0.35) is possible
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(111)

Version 2.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.2.0.0:

ID: 688230
Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing
This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 688235
Frequency measurement improved
Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688245
Problem at startup of the X2X fixed
X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2Xslave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688250
Uneven load monitoring adapted for high unbalanced load currents
With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688255
additional continuouscurrent tripping characteristics
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 690350
Module documentation revised
Data sheet V 1.45
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\58623_2.fw(110)

Version 2.0.0.0:

ID: 653655
If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage2 of one phase".
Before using this upgrade, it is therefore necessary tocheck the correct configuration of "Over voltage 2 of one phase" for generator monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653965
Module documentation revised
Data sheet V1.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(107)

Version 1.9.0.0:

ID: 608515
X5- X3 synchronization not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 613875
Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(106)

Version 1.8.1.0:

ID: 568495
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(105)

Version 1.8.0.0:

ID: 545070
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(105)

Version 1.0.0.0:

ID: 480720
Support X20cCM0985-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(104)
Version Language
Operating System
Date
Size
Type Download
2.4.0.0 * 03/12/2025 4 MB EXE AS6_HW_X20cCM0985-1.exe
Description V6.0 HW Upgrade (X20cCM0985-1)

Revision information X20cCM0985-1

Version 2.4.0.0:

ID: TDYD-8348
ContinuousRMS measurement afterphase loss
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(200)

Version 2.3.1.0:

ID: 721795
Value area extension for unbalanced load constant current asymmetry (K2).
A range of values ​​from 8 to 35(0.08 to 0.35) is possible
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(111)

Version 2.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.2.0.0:

ID: 688230
Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing
This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 688235
Frequency measurement improved
Plausibility check is more robust against saddle-shaped signals in the areaof the zerocrossing.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 688245
Problem at startup of the X2X fixed
X2X telegrams are no longer forwarded too early tosubsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688250
Uneven load monitoring adapted for high unbalanced load currents
With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688255
additional continuous current tripping characteristics
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 690350
Module documentation revised
Data sheet V 1.45
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(110)

Version 2.0.0.0:

ID: 653655
If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase".
Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653965
Module documentation revised
Data sheet V1.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(107)

Version 1.9.0.0:

ID: 608515
X5- X3 synchronization not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 613875
Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(106)

Version 1.8.1.0:

ID: 568495
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(105)

Version 1.8.0.0:

ID: 545070
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(105)

Version 1.0.0.0:

ID: 480720
Support X20cCM0985-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(104)
Loading
Back to list

Please choose country and language

B&R Logo