DWL@DWL10000878025

Version Language
Operating System
Date
Size
Type Download
1.4.2.1 * 10/06/2026 947 KB EXE AS6_HW_X20ATB312.exe
Description V6.0 HW Upgrade (X20ATB312)

Revision information X20ATB312

Version 1.4.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 655245
Module documentation revised
Data sheet V1.42
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 661330
Input filter revised
Input filter 200ms leads to converter and summation errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 661335
Input filter revised
The input filter 66.7ms did not work properly
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(110)

Version 1.1.3.0:

ID:648400
Data transfer for CANIO communication revised
Cyclic transfer of the temperature values for channel 3 and 4 optimized
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.1.2.0:

ID: 603839
APROL: missing attribute for channel-parameter with "Sig_*" inserted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.1.0.0:

ID: 579750
Support new hw variant
fw for new hardware variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 580650
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.0.1.0:

ID: 430545
Corrected help for register ModeADC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.4:

ID: 387215
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.3:

ID: 364935
Order data corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.2:

ID: 372910
APROL entries adapted
Resolution was shown wrong in APROL - Entries corrected.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.0:

ID: 339880
Support X20ATB312
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)
Loading
Back to list

Please choose country and language

B&R Logo