DWL@DWL10000664213
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.40 | * | 11/06/2020 | 1 MB | STP | ACOPOStrak_guidesystem_100mm_non_divert-V1_40.stp | |
| Description | ACOPOStrak shuttle A, 100 mm, not suit. for diverters 8F1SA.203.10000I-1 | |||||
DWL@DWL10000664213
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.40 | * | 11/06/2020 | 1 MB | STP | ACOPOStrak_guidesystem_100mm_non_divert-V1_40.stp | |
| Description | ACOPOStrak shuttle A, 100 mm, not suit. for diverters 8F1SA.203.10000I-1 | |||||