DWL@DWL10000782487

Version Language
Operating System
Date
Size
Type Download
1.07 * 05/28/2025 2 MB ZIP UPG_APC4100_MTCX_V0107_EFI.zip
Description APC4100 Firmware upgrade (MTCX, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.07 / 03/10/2025 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.07 NEW
README.txt 01.07 NEW
STARTUP.nsh 01.03
MTCXAPC4100.nsh 01.03
SDL4TAPC4100.nsh 01.03
MTCXSVC.efi 21.30
11544_0.fw 01.07 NEW
11545_0.fw 01.07 NEW
11546_0.fw 01.07 NEW
11547_0.fw 01.07 NEW
11548_0.fw 01.07 NEW
11933_0.fp (SDL4T) 01.04

Change(s)

11544_0.fw, 11545_0.fw, 11546_0.fw, 11547_0.fw, 11548_0.fw
(MTCX Firmware):
- Support for PCIe cards, which are using the Emergency Power
Break mechanism.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.06 * 06/19/2024 2 MB ZIP UPG_APC4100_MTCX_V0106_EFI.zip
Description APC4100 Firmware upgrade (MTCX, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.06 / 04/23/2024 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.06 NEW
README.txt 01.06 NEW
STARTUP.nsh 01.03
MTCXAPC4100.nsh 01.03
SDL4TAPC4100.nsh 01.03
MTCXSVC.efi 21.30
11544_0.fw 01.06 NEW
11545_0.fw 01.06 NEW
11546_0.fw 01.06 NEW
11547_0.fw 01.06 NEW
11548_0.fw 01.06 NEW
11933_0.fp (SDL4T) 01.04

Change(s)

11544_0.fw, 11545_0.fw, 11546_0.fw, 11547_0.fw, 11548_0.fw
(MTCX Firmware):
- Optimized internal power supply.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.05 * 04/15/2024 2 MB ZIP UPG_APC4100_MTCX_V0105_EFI.zip
Description APC4100 Firmware upgrade (MTCX, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.05 / 01/10/2024 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.05 NEW
README.txt 01.05 NEW
STARTUP.nsh 01.03
MTCXAPC4100.nsh 01.03
SDL4TAPC4100.nsh 01.03
MTCXSVC.efi 21.30
11544_0.fw 01.05 NEW
11545_0.fw 01.05 NEW
11546_0.fw 01.05 NEW
11547_0.fw 01.05 NEW
11548_0.fw 01.05 NEW
11933_0.fp (SDL4T) 01.04

Change(s)

11544_0.fw, 11545_0.fw, 11546_0.fw, 11547_0.fw, 11548_0.fw
(MTCX Firmware):
- Optimized internal power supply.
- Powerlimitation (Psys) prepared (BIOS required from V01.06).
- Support for 5ACCIF04.FPLK-000.
- Bugfix: WakeUp from S3 (BIOS required from V01.06).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo