DWL@DWL10000852572

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.6.0.0 * 23/04/2026 15 MB EXE AS6_HW_XEPIMC200.exe
Beskrivelse V6.0 HW Upgrade (XEPIMC200)

Revision information XEPIMC200

Version 1.6.0.0:

ID: RKFY-11991
Secure connection: HostName parameter added to POWERLINK interface configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.5.3.0:

ID: 747805
Description of digital outputs in HWX corrected to "Sink"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.5.2.0:

ID: 694700
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 699635
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.4.0.0:

ID: 681300
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682845
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.3.0.0:

ID: 667970
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.2.0.0:

ID: 657890
Module documentation revised
Data sheet V.1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 657900
Change of the counting frequencyfor gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.1.1.0:

ID: 651065
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652060
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.0.0.0:

ID: 579770
Support XEPIMC200
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 1\61697_1.fp(4)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo