V6.0 HW Upgrade (X90PO210.08-00)

DWL@DWL10000878584

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.5.1.1 * 08/10/2026 1 MB EXE AS6_HW_X90PO210.08-00.exe
Beskrivelse V6.0 HW Upgrade (X90PO210.08-00)

Revision information X90PO210.08-00

Version 1.5.1.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.5.0.0:

ID: 745190
During the X90 start up at least one output was briefly set to TRUE.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_2.fw(112), 1\60354_3.fw(112)

Version 1.4.0.0:

ID: 721335
Modul fails in some cases if more than 6 pins were configured as "digital output" and switched on in sequence.
When all channels were configured as "digital output" and switched on in sequence (e.g. 1,2,3,...) the module will reboot. It works well when the channels were configured as PWM or the X2X cycle time was faster or equal 1 ms.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(106)

Version 1.3.0.0:

ID: 687600
Problem at startup of the X2X fixed
X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(105)

Version 1.2.0.0:

ID: 665380
Improvements on PWM current measurement
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(104)

Version 1.1.0.0:

ID: 628770
Documentation improved
Documentation of overcurrent and operation values improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.3:

ID: 594855
New functionality: overload control
Now a maximung current can be specifiedfor each channel. If the current reaches this value the channel is switched off.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.0:

ID: 581615
Same version as factory programmed firmware.
A failing update can prohibit booting the factoryfirmware.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(101)

Version 1.0.2.0:

ID: 573935
Support X90PO210.08-00
Important Remark: To use the help, a minimum version 4.3.5.24 ofthe Automation Studio Main Help is required. Otherwise the upgrade is installed, but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(100)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo