DWL@DWL10000878427
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 2.16.1.1 | * | 07/10/2026 | 4 MB | EXE | AS6_HW_X67BC8780.L12.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X67BC8780.L12) Revision information X67BC8780.L12 Version 2.16.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.16.0.0: ID: 756305 CAN slaves in PreOP when plugged on certain CAN interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60804_1.fw(109), 1\60804_2.fw(109) Version 2.15.0.0: ID: 758895 Optimization of asynchronous register access Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60804_1.fw(108) Version 2.14.0.0: ID: 727485 More robust CAN communication Following occasionally appearing CAN transmission errors the CAN-hub functionality has been modified and created more resilient. The sporadic problems could not subsequently be observed any more. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 737845 NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 737850 POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438) POWERLINK Security Vulnerability (CVE-2020-13987) The POWERLINK IP stack was affected by a security vulnerability impactingthe checksum calculation of TCP/UDP packets. POWERLINK Security Vulnerability (CVE-2020-17438) The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 739470 Module documentation revised Data sheet V1.12 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 743390 Maximum possible usable baud rate of 500kBaud available. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\60804_1.fw(107) Version 1.2.0.0: ID: 676055 Can transmit error The evaluation of the CanRx line during CAN packet transmission did not operate stable. The evaluation has been enhanced by a synchronsation stage. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 695635 Update of POWERLINK firmware (to X20BC0083 V4.30) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 697715 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\60804_1.fw(105) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.0: ID: 555885 Support X67BC8780.L12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60804_1.fw(103) Version 0.0.0.2: ID: 555885 Support X67BC8780.L12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60804_1.fw(103) Version 0.0.0.1: ID: 555885 Support X67BC8780.L12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60804_1.fw(101) |
|||||