DWL@DWL10000878327

Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.6.0.1 * 07/10/2026 3 MB EXE AS6_HW_X20SL8110.exe
Beskrivelse V6.0 HW Upgrade (X20SL8110)

Revision information X20SL8110

Version 2.6.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.6.0.0:

ID: 760010
Incorrect product name in SDM
Incorrect product names "X20SL8100" / "X20SL8101" where shown as "Plugged" instead of "X20cSL8100" / "X20cSL8101" in System Diagnostics Manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 760700
Loss of remote connection
Certain conditions lead to loss of remote connection after activating SetupMode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\58954_1.fw(578)

Version 2.5.0.0:

ID: 729275
Error transmitting CPU to SL channels
If exactly 2 bytes of CPU to SL channels are used, transmission errorscouldoccurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 734795
Slot for application memory (SafeKEY): Updated information regarding "ModuleOk" with SafeLOGIC controller
Slot for application memory (SafeKEY): Updated information regarding "ModuleOk" with SafeLOGIC controller
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 744105
sporadic communication problem
In rare caseslogger number 122911 and/or wrong values in status request (e.g. SafeRemoteControl_V2 state 8192) could occour sporadically.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 755015
storing of remanent data improved
Storing remanent data will be retried in case a problem is detected.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 10\58954_1.fw(577)

Version 2.4.3.0:

ID: 734795
Slot for application memory (SafeKEY): Updated information regarding"ModuleOk" with SafeLOGIC controller
Slot for application memory (SafeKEY): Updated information regarding "ModuleOk" with SafeLOGIC controller
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 744105
sporadic communication problem
In rare cases logger number 122911 and/or wrong values in status request (e.g. SafeRemoteControl_V2 state 8192) could occour sporadically.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\58954_1.fw(576)

Version 2.4.2.0:

ID: 692095
Improved description of max data width
Improved description of max data width
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 700750
Corrected width of X20SL8110 in technical data
Corrected width of X20SL8110 in technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 720900
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 721450
data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 726695
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included inthe HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\58954_1.fw(575)

Version 2.4.1.0:

ID: 720465
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK SecurityVulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 720470
Optimization of the internal communication between uPC and uPS
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 720475
Optimization of the internal communication timing between uPC and uPS
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\58954_1.fw(574)

Version 2.4.0.0:

ID: 593545
Possibility to parametrize the maximum number of simultaneous module startups
Parameter "Maximum number of simultaneous module startups" added. See the datasheet for detailed description
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 699520
Error by using high SafeNode IDs with gaps
Using high SafeNode IDs with gaps lead to error -1073561597
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 716175
data sheet V2.09
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\58954_1.fw(573)

Version 2.3.0.1:

ID: 699495
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\58954_1.fw(572)

Version 2.3.0.0:

ID: 691880
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 692060
data sheet V2.07
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\58954_1.fw(572)

Version 2.2.1.1:

ID: 690660
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 690670
larger project files
Support larger project files (logger message 100361 "Not enough memory for file data").
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690675
data sheet: Application memory
Removed misleading value for maximum "Application memory" from technical data.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 690680
data sheet: new diagnostic values
Added new diagnostic values to channel list.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 690685
increased some system limits
Double flag memory and flag counter to 256kB respectively 16384 flags.
Triple memory for safe input data to 6kB.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 690690
cycle time parameter
SafeLOGIC cycle time parameter must be a full multiple of the POWERLINK cycle time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 690695
safety response time
The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packetloss".
This could lead to an increased safety response time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 690700
Incorrect length check when enabling POWERLINK mapping of additional node number (abort code 0x6040042, logger message 30287).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690705
extend SL<->CPU channels
Max number of SL&lt;-&gt;CPU channels has been increased (requires mappSafety &gt;=5.7 and AR &gt;= A4.72).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 690710
Disable setup mode via confirmation button
To disable setup mode via confirmation button, the confirmation button has to be pressed for 20 seconds
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690715
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 690720
SafeDOMAIN-to-SafeDOMAIN communication
Support SafeDOMAIN-to-SafeDOMAIN communication
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 690725
data sheet V2.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 690730
SafeDESIGNER does not show more than 10 SafeDOMAIN to SafeDOMAIN connections
SafeDESIGNER does not show more than 10 SafeDOMAIN to SafeDOMAIN connection, evenif more are configured in Automation Studio.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\58954_1.fw(571)

Version 1.10.9.0:

ID: 506170
first official release
first official release
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 6\58954_1.fw(336)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo