DWL@DWL10000878234

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.4.1.1 * 07/10/2026 806 KB EXE AS6_HW_X20DO6529.exe
Beskrivelse V6.0 HW Upgrade (X20DO6529)

Revision information X20DO6529

Version 1.4.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 766205
Failure ModulOK
If this module starting with revision E0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred asBYTE at the beginning of the cyclic data of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mappingand evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8217_30.fw(110), 1\8217_5.fw(800)

Version 1.3.0.0:

ID: 746815
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_30.fw(100), 1\8217_5.fw(800)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.1:

ID: 501655
X2X limit values added
No influence on existing projects.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.2.0:

ID: 499165
Module documentation revised
Data sheet V 3.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.3:

ID: 394830
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.2:

ID: 393775
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.1:

ID: 226030
Possibility to set X2X station number in combination with X20BMx5 activated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.0:

ID: 217355
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8217_5.fw(800)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo