DWL@DWL10000832528
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 1.7.0.2 | * | 06/10/2026 | 647 KB | EXE | AS6_HW_X20CMR010.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20CMR010) Revision information X20CMR010 Version 1.7.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: TDYD-9352 Incorrect display of histogram data points due to IO assignment errors An error in the assignment of IO data points causes histogram data points to be displayed incorrectly. Although the data points are stored correctly in the module, they are written to incorrect IO addresses. Effects: If only the histogram for ‘Temperature’ is activated in the configuration andthe histogram for ‘Relative humidity’ is deactivated, only values with 0 appear in the ‘Temperature’ histogram. All histogram data points are shifted by one position. This means that, for example, data that should actually be stored under TempHist02xxx appears under TempHist01xxx instead. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\61868_1.fw(190), 1\61868_2.fw(290) Version 1.4.0.0: ID: 733575 New Firmware SPI DMA proble fixed (SPI communication can get stuck) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61868_1.fw(190), 1\61868_2.fw(290) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 669610 New fw version 270 X2X+ problem solved (module failed sometimes at transition from SYNC to GO) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61868_1.fw(170), 1\61868_2.fw(270) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.0.3.0: ID: 633100 Module documentation revised Data sheet V 1.04 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\61868_1.fw(150), 1\61868_2.fw(250) Version 1.0.2.0: ID: 589845 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61868_1.fw(150), 1\61868_2.fw(250) Version 1.0.1.0: ID: 547030 First version X20CMR010 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 579135 Module documentation revised Data sheet V 1.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61868_1.fw(150), 1\61868_2.fw(250) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.7.0.1 | * | 18/08/2026 | 639 KB | EXE | AS6_HW_X20CMR010.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20CMR010) Revision information X20CMR010 Version 1.7.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: TDYD-9352 Incorrect display of histogram data points due to IO assignment errors An error in the assignment of IO data points causes histogram data points to be displayed incorrectly. Although the data points are stored correctly in the module, they are written to incorrect IO addresses. Effects: If only the histogram for ‘Temperature’ is activated in the configuration andthe histogram for ‘Relative humidity’ is deactivated, only values with 0 appear in the ‘Temperature’ histogram. All histogram data points are shifted by one position. This means that, for example, data that should actually be stored under TempHist02xxx appears under TempHist01xxx instead. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\61868_1.fw(190), 1\61868_2.fw(290) Version 1.4.0.0: ID: 733575 New Firmware SPI DMA proble fixed (SPI communication can get stuck) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61868_1.fw(190), 1\61868_2.fw(290) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 669610 New fw version 270 X2X+ problem solved (module failedsometimes at transition from SYNC to GO) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61868_1.fw(170), 1\61868_2.fw(270) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: 633100 Module documentation revised Data sheet V 1.04 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61868_1.fw(150), 1\61868_2.fw(250) Version 1.0.2.0: ID: 589845 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61868_1.fw(150), 1\61868_2.fw(250) Version 1.0.1.0: ID: 547030 First version X20CMR010 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 579135 Module documentation revised Data sheet V 1.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61868_1.fw(150), 1\61868_2.fw(250) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.7.0.0 | * | 12/09/2025 | 936 KB | EXE | AS6_HW_X20CMR010.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20CMR010) Revision information X20CMR010 Version 1.7.0.0: ID: TDYD-9352 Incorrect display of histogram data points due to IO assignment errors An error in the assignment of IO data points causes histogram data points to be displayed incorrectly. Although the data points are stored correctly in the module, they are written to incorrect IO addresses. Effects: If only the histogram for ‘Temperature’ is activated in the configuration andthe histogram for ‘Relative humidity’ is deactivated, only values with 0 appear in the ‘Temperature’ histogram. All histogram data points are shifted by one position. This means that, for example, data that should actually be stored under TempHist02xxx appears under TempHist01xxx instead. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\61868_1.fw(190), 1\61868_2.fw(290) Version 1.4.0.0: ID: 733575 New Firmware SPI DMA proble fixed (SPI communication can get stuck) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61868_1.fw(190), 1\61868_2.fw(290) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 669610 New fw version 270 X2X+ problem solved (module failed sometimes at transition from SYNC to GO) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61868_1.fw(170), 1\61868_2.fw(270) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: 633100 Module documentation revised Data sheet V 1.04 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61868_1.fw(150), 1\61868_2.fw(250) Version 1.0.2.0: ID: 589845 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61868_1.fw(150), 1\61868_2.fw(250) Version 1.0.1.0: ID: 547030 First version X20CMR010 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 579135 Module documentation revised Data sheet V 1.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61868_1.fw(150), 1\61868_2.fw(250) |
|||||