DWL@DWL10000878119
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 1.5.0.1 | * | 06/10/2026 | 1 MB | EXE | AS6_HW_X20CM8281.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20CM8281) Revision information X20CM8281 Version 1.5.0.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 645270 Correction in configuration description Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\9411_5.fw(785), 1\9411_6.fw(785) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 660345 Correct installation of FW files V785 in all AS versions. FW files V784 from upgrade 1.0.4.0 where not overwritten with upgrade 1.0.0.0. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9411_5.fw(785), 1\9411_6.fw(785) Version 1.1.0.0: ID: 656100 Module documentation revised Data sheet V3.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 658200 Error correction gate time measurement Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\9411_5.fw(785), 1\9411_6.fw(785) Version 1.0.4.0: ID: 329935 Error correction gate time measurement Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 446325 Corrected description in the HW catalog Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9411_5.fw(784), 1\9411_6.fw(784) Version 1.0.3.0: ID: 288265 Error correction gate time measurement Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\9411_5.fw(784), 1\9411_6.fw(784) Version 1.0.2.1: ID: 274340 Enhancement configuration of SW counter Reset data points Gate time measurement on Buscontroller corrected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9411_5.fw(770) Version 1.0.1.1: ID: 196465 Erroneoustext of data point description corrected Erroneous text of data point description corrected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9411_5.fw(770) Version 1.0.1.0: ID: 188895 Correction of wrong calculated values with 4-20mA setting Correction of wrong calculated values with4-20mA setting Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9411_5.fw(770) |
|||||