DWL@DWL10000878023

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.4.2.1 * 06/10/2026 881 KB EXE AS6_HW_X20ATA312.exe
Beskrivelse V6.0 HW Upgrade (X20ATA312)

Revision information X20ATA312

Version 1.4.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 661310
Module documentation revised
Data sheet V1.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 661320
Input filter revised
The input filter 66.7ms did not work properly
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 661325
Input filter revised
Input filter 200msleads to converter and summation errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57572_1.fw(2), 1\57572_3.fw(110)

Version 1.1.1.0:

ID:603834
APROL: missing attribute for channel-parameter with "Sig_*" inserted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2), 1\57572_3.fw(100)

Version 1.1.0.0:

ID: 579745
Support new hw variant
firmware for new hardware variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:580645
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2), 1\57572_3.fw(100)

Version1.0.1.0:

ID: 430555
Corrected help for register ModeADC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.5:

ID: 389980
documentation updated
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.4:

ID: 387210
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.2:

ID: 372885
APROL entries adapted
Resolution was shown wrong in APROL - Entries corrected.
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.0:

ID: 339875
Support X20ATA312
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo