Beskrivelse

Automation Studio, B&R's integrated engineering environment, provides a unified platform for configuring hardware, developing machine software and commissioning complete automation systems.

This is the basis for most other trainings.

Structured Text programming according to IEC 61131-3 is also covered.

  • Requirements
  • Basic technical knowledge
  • Contents
  • Download, install and license Automation Studio
  • Navigate through the different views and context-sensitive windows
  • Compare online and offline version of Automation Help and search for information
  • Create a new project from scratch and add I/O modules
  • Establish communication with a controller either directly (point-to-point) or via a network (DHCP server) and transfer the project to the controller
  • Switch between ARsim and real hardware and find the data in the status bar
  • Describe key features and name different types of Automation Runtime variants
  • Install, upgrade and use an Automation Runtime version in a project
  • Name and explain the different operating states
  • Describe RAM and ROM, memory partitions and the benefits of remanent variables
  • Explain the concept of cycle time, idle time and priorities; illustrate a cycle time violation and explain the reason
  • Describe AR I/O management with I/O mapping and I/O scheduler and image
  • Add an ST program and create variables using different data types and name and describe the three different variable scopes
  • Use basic diagnostic tools
  • Implement simple programs in Structured Text
Modelnummer

TR3-0210-0

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

B&R Kraków
ul. Radzikowskiego
31-305 Kraków
Polen

Arrangører

B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Polen

Telefon:
+48 / 61 8460 - 500

Yderligere oplysninger

Fra: 23/11/2026
Start: 09:00


Til: 25/11/2026
Slut: 16:00


Tilmeldingsstatus:
Varighed: 3 Dage

Sprog: Polsk