Integrated Synchronization: B&R's Answer for Power Applications

When multiple generators are operating together or a generator needs to connect to the grid, reliable synchronization is essential. B&R’s new X20CM0989 energy measurement and grid synchronization module measures the relevant electrical values and supports the control system during synchronization and operation. As part of the X20 system, it integrates into B&R’s automation platform and gives users access to the full X20 I/O portfolio.

A Successor with an Expanded Scope

The X20CM0989 succeeds the X20CM0985 predecessor module. Compared to the prior version, it extends what a single module can measure and support. The most notable change is voltage range: the module measures directly up to 690 V, allowing it to be used in a wider range of generator and power-generation applications without additional voltage transformers. It also adds compliance with IEC 60255 and UL 6200, a standard that is particularly relevant for generator control equipment used in North America.

Synchronization and Measurement in One Module

The X20CM0989 is designed for generator synchronization and power measurement. A single module can monitor two separate grids and synchronize a generator with either one – useful for sites with more than one power source, such as a utility feed alongside an on-site generation system. 

By combining generator synchronization and power measurement in a single module, the X20CM0989 simplifies system design while making all measured values directly available in the PLC. This helps customers reduce engineering effort and standardize their generator control solutions.

Andreas Hager
Product Manager X20 Platform

Keeping Critical Power in Synchronization

A representative use case is a data center running several gas or alternative fuel generators. These need to be synchronized with each other or with the grid, and the module measures the relevant electrical parameters to support the control system during that process. The same principle applies to marine power systems, combined heat and power plants, hydropower and wind installations, and other distributed generation setups.

A Foundation for Standardized Generator Control

With the X20CM0989, B&R delivers more than a new measurement module. By combining generator synchronization and power measurement in a single integrated solution, supporting voltage measurement up to 690 V and providing direct integration into the B&R automation platform, the module helps OEMs cover more applications, machine variants and target markets with a standardized control architecture.

From marine power systems to data center power infrastructure to a wide range of distributed generation applications, customers are looking for standardized solutions that can be used across different applications and markets. The X20CM0989 was designed with exactly that flexibility in mind.

David Venhorst
Industry Manager

Vyberte prosím zemi a jazyk

B&R Logo