MPC90

A Rugged Foundation for Smarter Machines

Machines are becoming more autonomous, connected and capable of processing growing amounts of data. Across industries such as agriculture, construction, maritime operations and energy, there is an increasing need for computing platforms that support sensor fusion, advanced operator interfaces and digitalization while providing reliability  in harsh environments. The MPC90 was developed to meet exactly these challenges.

The MPC90 is a fully rugged industrial PC. It combines powerful computing performance with a housing temperature range of −40°C to 85°C, a power supply range of 9 to 32V, and resistance to humidity, shock, vibration, and chemical exposure. The system is built for use in demanding environments such as mobile machinery, maritime applications, and other harsh operating conditions.

Machine builders are facing more and more demand for higher processing power, connectivity and autonomy, often in harsh operating environments. With the MPC90, we combine performance with a rugged design to support applications ranging from autonomous machines and advanced HMIs to digitalization.

Stefan Messerklinger
Product Manager Mobile Machinery

Power for Autonomous Functions

Designed for applications that require the processing of large amounts of sensor data, the MPC90 combines an 8-core processor, integrated GPU and neural processing unit (NPU). It supports sensor fusion and real-time data processing by handling data from cameras, LiDAR and radar sensors. This provides the foundation for applications such as object detection, path planning, and autonomous decision-making. One application is smart farming. By handling machine and environmental data closer to the source, the MPC90 enables modern automation concepts and data-driven applications in the field.

Driving Digitalization

The MPC90 facilitates digitalization efforts by processing machine data locally at the edge while enabling connectivity to cloud-based systems. This enables scenarios such as predictive maintenance and other data-driven business models. At the same time, it supports modern visualization concepts and intuitive operation for mobile and industrial machines.

More about MPC90

Vyberte prosím zemi a jazyk

B&R Logo