Save energy and increase performance
B&R introduces new stepper motor module from the X20 series With the X20SM1436-1 module, B&R has added to its portfolio a new X20 module for direct control of stepper motors . The module can be used to [...] to operate stepper motors with operating voltages from 18 to 60 VDC at rated currents up to 2.5 A. In addition, the integrated current reduction function increases performance and reduces energy consumption [...] circuit and overload protection. Digital inputs with open circuit monitoring The module has four digital 24 VDC inputs. Three of them can be configured as ABR encoder inputs with a counter frequency of 50 kHz