Materiálové číslo Popis
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
0TB1210.3100 Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
0TB1212.2110 Accessory terminal block, 12-pin (3.5), cage clamp terminal block 1.5 mm²
5ACCRHMI.0000-000 HMI grounding clip
5ACCRHMI.0001-000 Retaining clips 16 mm - 14 pcs. with 16 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0002-000 Retaining clips 20 mm - 14 pcs. with 20 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0003-000 Retaining clips 25 mm - 12 pcs. with 25 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0006-000 HMI installation tool for control cabinet - 1x torque wrench 0.4 - 2.0 Nm - 1x hex head bit 2.5, length 89 mm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm
5ACCRHMI.0019-000 Interface cover - for APC910/PPC900 - for APC3x00/PPC3x00 - for APC4100
5ACCRPC2.0001-000 Interface covers - For xPC2100/xPC2200/xPC2300 - 1x cover set
5ACCUSB4.0000-000 USB hub 4x passive - For APC2100/PPC2100
5MMUSB.032G-02 USB 3.0 flash drive 32 GB MLC - Only for HMI products
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products

Vyberte prosím zemi a jazyk

B&R Logo