General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
CD/DVD drive
| Startup time | |
| CD | Max. 19 seconds (from 0 rpm to read operation) |
| DVD | Max. 19 seconds (from 0 rpm to read operation) |
| Access time | |
| CD | On average 85 ms |
| DVD | On average 110 ms |
| Readable media | |
| CD | CD/CD-ROM (12 cm, 8 cm), CD-R, CD-RW |
| DVD | DVD-ROM, DVD-R, DVD-RW, DVD-RAM |
| Writable media | |
| CD | CD-R, CD-RW |
| Read speed | |
| CD | 24x |
| DVD | 8x |
| Write speed | |
| CD-R | 24x, 16x, 10x and 4x |
| CD-RW | 10x and 4x |
| Write methods | |
| CD | Disk at once, session at once, packet write, track at once |
| DVD | - |
| Data buffer capacity | 2 MB |
| Data transfer rate | Max. 33.3 MB/s |
| Speed | Max. 5136 rpm ±1% |
| Noise level | Approx. 45 dBA at a distance of 50 cm (full read access) |
| Compatible formats |
CD-DA, CD-ROM mode 1 / mode 2 CD-ROM XA mode 2 (form 1, form 2) Photo CD (single-/multi-session) enhanced CD, CD text DVD-ROM, DVD-R, DVD-Video (dual layer) DVD-RAM (4.7 GB, 2.6 GB) |
| Laser class | Class 1 laser |
| Service life | 60,000 POH (power-on hours) |
| Interface | IDE (ATAPI) |
Ambient conditions
Mechanical properties
| Weight | 283 g |
Materiálové číslo:
5AC600.DVDS-00Popis:
The DVD-ROM/CD-RW slide-in drive can be used in APC620 and PPC700 system units with a slide-in drive slot.
Volitelné příslušenství
Miscellaneous
| 5SWUTI.0000-00 | OEM Nero CD-RW Software, only available with a CD writer. |
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| Automation PC 620 User manual | PDF / 16 MB |